Dec 03, 2025
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
Dec 03, 2025
1EDF5673K
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc min3 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)4 A
-
Output Current (Sink)8 A
-
PackagePG-TFLGA-13
-
QualificationIndustrial
-
Turn Off Propagation Delay41 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (On)5.8 V
-
VBS UVLO (Off)5.2 V
-
VCC UVLO (On)2.85 V
-
VCC UVLO (Off)2.7 V
-
Voltage Class650 V
|
OPN
|
1EDF5673KXUMA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low ohmic outputs: Source: 0.85 Ω
- It ensures robust and highly efficient